RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -20 A -30 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -25 A -30 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -32 A -30 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -40 A -30 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -6 A -300 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -10 A -300 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -16 A -300 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -20 A -300 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -25 A -300 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -32 A -300 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -40 A -300 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -16 A -10 mA -A type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -6 A -30 mA -A type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -10 A -30 mA -A type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -16 A -30 mA -A type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -20 A -30 mA -A type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -25 A -30 mA -A type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -32 A -30 mA -A type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -40 A -30 mA -A type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -6 A -30 mA -Hpi type -N right hand
Control switch single function - 20 A 250 V~ - NO+NC
Control switch single function - 20 A 250 V~ - 2 NO
Dual functions push-buttons - 20 A - 1 NC + red LED indicator 100/400 V~/=
DPX3 1600 adapter - top connection