RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 16 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 20 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 25 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 32 A - 30 mA - A type - N left hand
support 185mm busbar
Front terminal - for DMX³ 1600 - 3P
Copper bar non perforated - 12 x 4 mm - max. 180 A - L. 991.5 mm
Copper bar - flexible - section 50 x 5 mm - 630 to 800 A - L. 2 m
Copper bar - flexible - section 50 x 10 mm - 1000 to 1250 A - L. 2 m
Copper bar - flat rigid - section 75 x 5 mm - 850 to 950 A - L. 1750 mm
Mounting adaptator MPX3 32H MA for CTX3 mini AC
Copper bar - flexible - section 20 x 5 mm - 250 to 400 A - L. 2 m
Mounting adaptator MPX3 32H MA for CTX3 mini DC
Mounting adaptator MPX3 32S for CTX3 22AC
Mounting adaptator MPX3 32S for CTX3 22DC
Protection of Supply busbar ends for 2P and 3P busbars
Protection of Supply busbar ends for 4P busbar
Sealing kit - for PLEXO³ cabinets
Electronic earth leakage modules - DPX/DPX-I 630 - mounted underneath -LED -4P -400 A
Electronic earth leakage modules - DPX/DPX-I 630 - mounted underneath -LED -4P -630 A
Add-on modules DX³ - 2P 230 V~ - 40 A - 30 mA - A type - for 1 module DX³ MCB
Add-on modules DX³ - 2P 230 V~ - 63 A - 30 mA - A type - for 1 module DX³ MCB
Add-on modules DX³ - 2P 230 V~ - 40 A - 300 mA - A type - for 1 module DX³ MCB
Add-on modules DX³ - 2P 230 V~ - 63 A - 300 mA - A type - for 1 module DX³ MCB