Electromechanical chime - 8-12 V~
LEGRAND
Electromechanical chime - 8-12 V~
REF. 041650
EAN.
3245060416508
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | White |
---|---|
Housing material | Plastic |
Loudness | 75 dB |
Nominal voltage | 8-8 V |
Degree of protection (IP) | IP20 |
Type of current | AC |
Built-in battery | No |
Mounting method | Other |
Width | 116 mm |
---|---|
Height | 48 mm |
Depth | 116 mm |
Halogen free | Yes |
Antimicrobial treatment | No |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
Connected object | No |