DPX3 160/250 KEYLOCK ROT.HANDLE VD.
DPX3 160/250 KEYLOCK A ROT.HANDLE VD.
DPX3 160/250 KEYLOCK B ROT.HANDLE VD.
DPX3 160/250 DIRECT ROTARY HANDLE DIRECT EMERGENCY
DPX3 160/250-ROTARY HANDLE VARI-DEPTH EMERGENCY
Circuit breaker DPX3 250 HP, 4 poles,with rated current 32A, breaking capacity of 36kA and only magnetic protection.
Legrand Keor PDU 800VA - F/G/I Input - 8 G/I Sockets (backup + surge protected), USB
IEC13 to Britsih type 10A 0.75mm2 1.5m power plug
IEC19 to British type 16A 1.5mm2 1.83m power plug
DMX³ 6300 compartment kit - for form 4b
Adjustable fixing device XL³ 4000 -for 1-2 DPX³ 630 plug-in/draw-out+elcbs -vert
External cable sleeve for XL3 S 630 enclosures usable faceplate height 900 mm
External cable sleeve for XL3 S 630 enclosures usable faceplate height 1950 mm
Isolating support for copper/aluminium busbars <lt/>3200A aligned position D75 mm for XL3S 4000 enclosures D/W 800 mm
Kit for double aluminium C-section bars
Isolating support for copper/aluminium busbars <lt/>3200A aligned position D125 mm for XL3S 4000 enclosures D/W 600 mm
Isolating support for copper/aluminium busbars <lt/>3200A aligned position D125 mm for XL3S 4000 enclosures D/W 800 mm
Additional support for copper / aluminium busbars Fixing centres: 125 mm for XL3S 4000 enclosures
Isolating support for copper busbars <lt/>4000A aligned position D125 mm for XL3S 4000 enclosures Depth 600 800 mm
Additional support for copper busbars <lt/>4000A aligned position D125 mm for XL3S 4000 enclosures Depth 600 800 mm
Isolating support for aluminium busbars <lt/>1600A staggered position D75 mm for XL3S 4000 enclosures depth 600 mm
Isolating support for aluminium busbars <lt/>1600A staggered position D75 mm for XL3S 4000 enclosures depth 800 mm
Supports for terminal block-For 3 and 4 rows cabinets, 12 and 18 modules per row
Flush-mounting kit for dry partitions - For Practibox³ cabinets