Sectioned uprights (2) Lina 25 - for cabinets height 1200 mm - L. 1137 mm
Sectioned uprights (2) Lina 25 - for Atlantic cabinets height 1400 mm - L. 1337 mm
Upright to be cut Lina 25 - for cabinets - L. 3 m
Depth adjustment kit (4 lugs) - for Marina cabinets depth from 200 mm
Twin kit - for Marina cabinets from height 500 mm
Assembly and lifting enclosure kit - for Marina enclosures
Accessory for mounting internal door - for Atlantic metal cabinet
Sectionned uprights for Marina enclosures (2) - 1800 x 1684 mm
Kit for mounting Cabstop plate on flat surface - IP55 maintained
Support lug - for cabinets - for protection copper bar
Set of 4 slides for depth adjustment for Atlantic metal cabinets depth 250 mm
Set of 4 slides for depth adjustment for Atlantic metal cabinets depth 300 mm
Slides (4) - for Atlantic cabinets depth 400 mm - for depth adjustment
19" 42 U Altis cabinet - interior assembly kit - IP55 for a 1000 kg/m³ load
19" 42 U Altis cabinet - set of uprights (x2) 42 U
Lifting brackets M14 - for Marina enclosures - max. load 500 kg
19" 42 U Altis cabinet -m 14 lifting rings - set of 4 - for a 1000 kg/m³ load
Screw caps - for isolation of screw head 4.8 mm inside the trunking
Wall mounting lugs (4) - for boxes from width 110 mm
Fixobar - for rails EN 60715 - for M4 screw
Fixobar - for rails EN 60715 - for M5 screw
Fixobar - for rails EN 60715 - for M6 screw
Fixing equipment - on rails EN 60715 - for M4 screw
Fixing equipment - on rails EN 60715 - for M5 screw