-
IEC-amperage
-
IEC-amperage
-
Construction type
-
IEC-amperage
-
Construction type
-
IEC-amperage
-
Amperage according to UL/CSA (for UL-version)
-
Amperage according to UL/CSA (for UL-version)
-
Amperage according to UL/CSA (for UL-version)
-
Material
-
Material
-
Material
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Clock hour position
-
Clock hour position
-
Insert direction
-
Identification colour
-
Identification colour
-
Insert direction
-
Identification colour
-
Identification colour
-
Connection system
-
Phase inverter
-
Phase inverter
-
Cable entry
-
Cable entry
-
Military model
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
RAL-number
-
RAL-number
-
RAL-number
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - plastic
Appliance inlet P17 - IP 44 - 20/25 V~ - 16 A - 2P
Appliance inlet P17 - IP 44 - 20/25 V~ - 32 A - 2P
Appliance inlet P17 - IP 66/67 - 200/250 V~ - 16 A - 2P+E
Surface appliance inlet Hypra - IP 66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
Surface appliance inlet Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
Surface appliance inlet Hypra - IP 66/67-55 - 380/415 V~ - 16A - 3P+N+E -plastic
Panel appliance inlet Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - metal
Panel appliance inlet Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - plastic
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 16 A - 3P+E - metal
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 16 A - 3P+E - plastic
Appliance inlet P17 - IP 44 - 200/250 V~ - 16 A - 2P+E
Appliance inlet P17 - IP 44 - 200/250 V~ - 32 A - 2P+E
Appliance inlet P17 - IP 44 - 200/250 V~ - 16 A - 3P+N+E
Appliance inlet P17 - IP 44 - 380/415 V~ - 16 A -3P+N+E
Appliance inlet P17 - IP 44 - 200/250 V~ - 32 A - 3P+N+E
Appliance inlet P17 - IP 44 - 380/415 V~ - 32 A - 3P+N+E
Appliance inlet P17 - IP 44 - 200/250 V~ - 16 A - 3P+E
Appliance inlet P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 2P+E
Appliance inlet P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 3P+E
Appliance inlet P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 3P+N+E
Appliance inlet P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+E
Appliance inlet P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+N+E
Appliance inlet P17 - IP 44 - 380/415 V~ - 16 A - 3P+E