-
IEC-amperage
-
IEC-amperage
-
IEC-amperage
-
IEC-amperage
-
Type of accessory/spare part
-
Material
-
Material
-
Suitable for
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Clock hour position
-
Clock hour position
-
Clock hour position
-
Insert direction
-
Identification colour
-
Identification colour
-
Identification colour
-
Connection system
-
Cable entry
-
Cable entry
-
Military model
-
Number of poles
-
Number of poles
-
Number of poles
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
RAL-number
-
RAL-number
-
RAL-number
Mobile socket Hypra - IP 44 - 20/25 V~ - 16 A - 2P - rubber
Mobile socket Hypra - IP 44 - 20/25 V~ - 16 A - 2P - plastic
Mobile socket Hypra - IP 44 - 200/250 V~ - 32 A - 2P+E - rubber
Mobile socket Hypra - IP 66/67-55 - 200/250 V~ - 32 A - 2P+E
Mobile socket Hypra - IP 44 - 200/250 V~ - 32 A - 2P+E - plastic
Mobile socket Hypra - IP 44 - 380/415 V~ - 32 A - 3P+E - rubber
Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 32 A - 3P+E
Mobile socket Hypra - IP44 - 380/415 V~ - 32 A - 3P+E - plastic
Mobile socket Hypra - IP 44 - 380/415 V - 32A - 3P+N+E - rubber
Mobile socket Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - plastic
Mobile socket Hypra - IP 44 - 380/415 V~ - 16 A - 3P+E - rubber
Mobile socket Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - rubber