Box Hypra - IP 44 - for surface appliance inlets 2P+E/3P+E/3P+N+E 32A - plastic
Box Hypra - IP 44 - for surface appliance inlets - 63 A - plastic
Box Hypra - IP44 - for Prisinter surface sockets 3P+E/3P+N+E - 63 A - plastic
Box Hypra - IP44 - for Prisinter surface sockets 3P+E/3P+N+E - 63 A - metal
Box Hypra -IP44 - for through wiring surface socket - 63 A - plastic
Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - plastic
Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - plastic
Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - metal
Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - metal
Surface mounting socket P17 - IP 44 - 20/25 V~ - 16 A - 2P
Surface mounting socket P17 - IP 44 - 20/25 V~ - 32 A - 2P
Combined unit P17 - w/o rail 125x220 - IP 44 - 200/250 V~ - 16 A - 2P+E
Combined unit P17 - w/o rail 125x220 - IP 44 - 380/415 V~ - 16 A - 3P+E
Combined unit P17 - w/o rail 125x220 - IP 44 - 380/415 V~ - 16 A - 3P+N+E
Combined unit P17 - w/o rail 125x220 - IP 44 - 200/250 V~ - 32 A - 2P+E
Combined unit P17 - w/o rail 125x220 - IP 44 - 380/415 V~ - 32 A - 3P+E
Combined unit P17 - w/o rail 125x220 - IP 44 - 380/415 V~ - 32 A - 3P+N+E
Combined unit P17 - w/o rail 125x220 - IP 55 - 200/250 V~ - 16 A - 2P+E
Combined unit P17 - w/o rail 125x220 - IP 55 - 380/415 V~ - 16 A - 3P+N+E
Combined unit P17 - w/o rail 125x220 - IP 55 - 200/250V~ - 32 A - 2P+E
Combined unit P17 - w/o rail 125x220 - IP 55 - 380/415 V~ - 32 A - 3P+E
Combined unit P17 - w/o rail 125x220 - IP 55 - 380/415 V~ - 32 A - 3P+N+E
Combined unit P17 - with DIN rail 125x280 - IP 44 - 200/250 V~ - 16 A - 2P+E
Combined unit P17 - with DIN rail 125x280 - IP 44 - 380/415 V~ - 16 A - 3P+N+E