Line tap - non-shear - with feet - capacity per tap 2x25 mm² - hexagonal head
Line tap - non-shear - with feet - capacity per tap 2x50 mm² - hexagonal head
Line tap - non-shear - with feet - capacity per tap 2x75 mm² - hexagonal head
Line tap - non-shear - w/o feet - capacity per tap 2x25 mm² - hexagonal head
Line tap - non-shear - w/o feet - capacity per tap 2x50 mm² - hexagonal head
Connection strip Nylbloc - capacity 2.5 mm² - max. current 24 A - black
Connection strip Nylbloc - capacity 6 mm² - max. current 41 A - black
Connection strip Nylbloc - capacity 10 mm² - max. current 57 A - black
Connection strip Nylbloc - capacity 16 mm² - max. current 76 A - black
Connection strip Nylbloc - capacity 25 mm² - max. current 101 A - black
Connection strip Nylbloc - capacity 2.5 mm² - max. current 24 A - white
Connection strip Nylbloc - capacity 6 mm² - max. current 41 A - white
Connection strip Nylbloc - capacity 10 mm² - max. current 57 A - white
Connection strip Nylbloc - capacity 16 mm² - max. current 76 A - white
2P extension - 6 A - plastic with extraction ring - white - gencod labelling
Rubber extension 2 pin + earth fornt exit IP44 IK08
2P+E extension - 16 A - German std - plastic straight outlet - white - gencod
2P+E extension - German standard - rubber - bulk
2P+E extension - 16 A - German standard - side outlet - white/grey - sleeve
End stop for Viking3 terminal blocks with automatic 6mm pitch
End stop for Viking3 terminal blocks with automatic 8mm pitch
End stop for Viking3 terminal blocks with automatic 10mm pitch
End stop for Viking3 terminal blocks with automatic 12mm pitch
Extension cord white 2P+T , 5 m, equipped with a child protecetd socket SCHUKO standard