2 x 2-way + 1-way switch Arteor - 20 AX - 250 V~ - 3-gang - 2 modules - white
2 x 2-way + 1-way switch Arteor - 20 AX - 250 V~ - 3-gang - 2 modules -magnesium
2 x 2-way + 1-way switch Arteor - 20 AX - 250 V~ - 3-gang - round - 2 mod -white
2 x 2-way + 1-way switch Arteor - 20 AX - 250 V~ - 3-gang - round - 2 mod -magn
Support frame Arteor - for German/French boxes - 1 or 2 modules
Support frame Arteor - for German/French boxes - 2 x 6 horizontal modules
Support frame Arteor - for US type boxes - 2'' x 4'' - 2 modules
Support frame Arteor - for US type boxes - 4'' x 4'' - 2,3 and 4 modules
RJ45 socket controlled access category 5e FTP 2 modules Mosaic white with red shutter
RJ45 socket inclined 45° controlled access category 6A STP 2 modules Mosaic white with red shutter
RJ45 socket Soliroc category 6 FTP IP20
Support frame Arteor - for US type boxes - 4'' x 4'' - 2 x 3 modules
1 relay actuator for single loads.
Synergy Sleek Double USB charger type A Glossy gold
Actuator with 3 independent relays and 2 x 0-10 Volts outputs.
Actuator with 8 independent relays for the control of on-off &motorised valves, pumps and fan coils.
Actuator with 2 x 0-10 Volt outputs for the control of 0-10 proportional valves - SCS bus connection, 2 DIN modules
KNX room controller unit
KNX Hotel room controller unit with 16 inputs and 16 outputs for hotel room management - 12 DIN modules
Synergy Authentic Double USB charger type A Brushed Stainless steel
Interface between SCS BUS based systems.
Integration platform to third-party systems.
Synergy Authentic Double USB charger type A Polished Stainless steel
Synergy Authentic Double USB charger type A Glossy gold