Box Plexo - IP 55 - IK 07 - 220x170x86 - 14 entry membrane glands
Box Plexo - IP 55 - IK 07 - 130x130x74 - knock-out ISO cable entries
Spare membrane glands Forix - white
Spare membrane glands Forix - grey
Box Plexo - IP 55 - IK 07 - 155x110x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 180x140x86 - knock-out ISO cable entries
KNX control unit - 1 button / 1 action point - Mosaic - white
KNX control unit - Mosaic - 4 buttons / 4 action points - Mosaic - white
KNX control unit - 2 buttons / 2 action points - Mosaic - white
KNX control unit - 1 buttons / 2 action points - Mosaic - white
KNX control unit - 2 buttons / 4 action points - Mosaic - white
Black key-card reader
Black key-card holder
Black bedside panel
Black thermostat
Black 6 scenarios command
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - white RAL 9010
Black external indicator
Black external indicator with badge reader
Black 4 scenarios command
Compact power supply for Temperature control and Automation systems.
BUS DALI power supply - up to 64 participants - 200 mA - for false ceiling
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - white RAL 9010
Module used for saving the status of the actuators - to reset the light automation system in case of power cut.