Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 63 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 100 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 160 VA
Control transformer and signal mono screw terminals - prim 230/400 V/sec 24/48 V - 1
Control transformer and signal mono screw terminals - prim 230/400 V/sec 24/48 V - 2
Control transformer and signal mono connection auto - prim 230/400 V/sec 230 V - 4
Control transformer and signal mono connection auto - prim 230/400 V/sec 230 V - 6
Backup function modules for stabilised switched modules power supply -max rating 40 A
Battery pack for stabilised switched modules power supply - capacitance 9 Ah
Redundancy function modules for stabilised switched modules power supply - max 20 A
Stabilised switched modules power supply - three-phase - 960 W - output 24 V= - 960 W
Stabilised switched modules power supply - three-phase - 960 W - output 48 V= - 960 W
Plate - for mounting transformers on rail - up to 160 VA
Isolating transfo for hospitals -3 phase- prim 400 V / sec 230 V -output 4 kVA
Isolating transfo for hospitals -3 phase- prim 400 V / sec 230 V -output 6.3 kVA
Isolating transfo for hospitals -3 phase- prim 4030 V / sec 230 V -output 8 kVA
Isolating transfo for hospitals -3 phase- prim 400 V / sec 230 V -output 10 kVA
Auto-transformer - single phase - protected - 400/230 V - 0.25 kVA - 2 x 4 mm²
Auto-transformer - single phase - protected - 400/230 V - 0.5 kVA - 2 x 4 mm²
Auto-transformer - single phase - protected - 400/230 V - 0.75 kVA - 2 x 4 mm²
Auto-transformer - single phase - protected - 400/230 V - 1 kVA - 2 x 4 mm²
Auto-transformer - single phase - protected - 400/230 V - 1.5 kVA - 2 x 16 mm²
Auto-transformer - single phase - protected - 400/230 V - 2 kVA - 2 x 16 mm²
Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 2.5 kVA