Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 4 kVA
Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 6.3 kVA
Safety transformer - 230-400 V / 24-48 V - 63 VA - 2 x 4 mm²
Safety transformer - 230-400 V / 24-48 V - 100 VA - 2 x 4 mm²
Safety transformer - 230-400 V / 24-48 V - 160 VA - 2 x 4 mm²
Safety transformer - 230-400 V / 24-48 V 250 VA - 2 x 4 mm²
Safety transformer - 230-400 V / 24-48 V 400 VA - 4 + 16 mm²
Safety transformer - 230-400 V / 24-48 V - 630 VA - 4 + 16 mm²
Safety transformer - 230-400 V / 24-48 V - 1000 VA - 4 + 16 mm²
Safety transformer 230 V / 12 V - 100 VA - 2 x 4 mm²
Safety transformer 230 V / 12 V - 160 VA - 2 x 4 mm²
Safety transformer 230 V / 12 V 250 VA - 2 x 4 mm²
Safety transformer 230 V / 12 V 400 VA - 4 + 16 mm²
Safety transformer 230 V / 12 V - 630 VA - 4 + 16 mm²
Control and safety transfo - 1 Ph - prim 230-400 Vᄆ / sec 24 V - 40 VA - spring
Control and safety transfo - 1 Ph - prim 230-400 Vᄆ / sec 24 V - 63 VA - spring
Control and safety transfo - 1 Ph - prim 230-400 Vᄆ / sec 24 V - 100 VA - spring
Control and safety transfo - 1 Ph - prim 230-400 Vᄆ / sec 24 V - 160 VA - spring
Control and safety transfo - 1 Ph - prim 230-400 Vᄆ / sec 24 V 250 VA - spring
Control and safety transfo - 1 Ph - prim 230-400 Vᄆ / sec 24 V 400 VA - spring
Control and signalling transfo - 1 Ph - prim 460 V / sec 24 V - 40 VA - screw
Control and signalling transfo - 1 Ph - prim 460 V / sec 24 V - 63 VA - screw
Control and signalling transfo - 1 Ph - prim 460 V / sec 24 V - 100 VA - screw
Control and signalling transfo - 1 Ph - prim 460 V / sec 24 V - 160 VA - screw