Osmoz padlockable shroud
Osmoz IP67 shroud - for twin touch flush/projecting - transparent
Osmoz IP67 shroud - for spring return buttons - black
Osmoz IP67 shroud - for spring return buttons - red
Osmoz IP67 shroud - for spring return buttons - transparent
Osmoz IP67 shroud - for spring return buttons - green
Cam switch - on/off switch - PR 12 - 1P - 16 A - 1 contact - box 76x76 mm
Cam switch - on/off switch - PR 12 - 2P - 16 A - 2 contacts - box 76x76 mm
Cam switch - on/off switch - PR 12 - 3P - 16 A - 3 contacts - box 76x76 mm
Cam switch - on/off switch - PR 12 - 4P - 16 A - 4 contacts - box 76x76 mm
Cam switch - on/off switch - PR 17 - 2P - 20 A - 2 contacts - box 96x120 mm
Cam switch - on/off switch - PR 17 - 3P - 20 A - 3 contacts - box 96x120 mm
Cam switch - on/off switch - PR 17 - 4P - 20 A - 4 contacts - box 96x120 mm
Cam switch - on/off switch - PR 21 - 2P - 25 A - 2 contacts - box 96x120 mm
Cam switch - on/off switch - PR 21 - 3P - 25 A - 3 contacts - box 96x120 mm
Cam switch - on/off switch - PR 21 - 4P - 25 A - 4 contacts - box 96x120 mm
Cam switch - changeover switch with off - PR 12 - 1P - 16 A - box 96x120 mm
Cam switch - changeover switch with off - PR 12 - 2P - 16 A - box 96x120 mm
Cam switch - changeover switch with off - PR 12 - 3P - 16 A - box 96x120 mm
Cam switch - changeover switch with off - PR 12 - 4P - 16 A - box 96x120 mm
Cam switch - changeover switch with off - PR 17 - 2P - 20 A - box 96x120 mm
Cam switch - changeover switch with off - PR 17 - 3P - 20 A - box 96x120 mm
Cam switch - changeover switch with off - PR 17 - 4P - 20 A - box 96x120 mm
Cam switch - changeover switch with off - PR 21 - 2P - 25 A - box 96x120 mm