Osmoz legend plate - without engraving - black - standard modulesl
Osmoz legend plate - with engraving - alu - standard modulesl - ''I O II''
Osmoz legend plate - with engraving - alu - standard modulesl - ''MANU-AUTO''
Osmoz legend plate - with engraving - alu - standard modulesl - ''MANU-O-AUTO''
Osmoz legend plate - with engraving - alu - standard modulesl - ''O I''
Osmoz legend plate - with engraving - alu - standard modulesl - ''START''
Base for LED beacons and multi-sound electronic sirens - 40/80 V~/= - IP65
Base for LED beacons and multi-sound electronic sirens - 120/240 V~/= - IP65
Base for LED beacons and multi-sound electronic sirens - 12/24 V~/= - IP65
Multi-sound electronic siren IP65 - IK08 - 64 electronic sounds
Compact size LED beacon to be equipped with base - 600 Candelas - IP65 IK08 - Orange
Compact size LED beacon to be equipped with base - 1100 Candelas - IP65 IK08 - Red
Compact size LED beacon to be equipped with base - 2500 Candelas - IP65 IK08 - Green
Large size LED beacon to be equipped with base - 20 Candelas - IP65 IK08 - Orange
Large size LED beacons - 13 Candelas - Red
Bell - for industrial and alarm use - IP44 - IK10 - 110/130 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø250 mm gong
Industrial warning device - IP20 - IK08 - 110 dB - 24 V~/= - 820 mA
Industrial warning device - IP20 - IK08 - 110 dB 230 V~ - 120 mA
Electromechanical siren - IP30 - IK05 - 12 V= - 11 W- 889 mA
Electromechanical siren - IP30 - IK05 - 24 V= - 12 W- 516 mA
Electromechanical siren - IP30 - IK05 - 24 V~ - 12.5 W- 531 mA
Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA
Electromechanical siren - IP30 - IK05 230 V~ - 57 W- 250 mA