Cam switch - changeover switch with off - PR 63 - 3P - 63 A - box 135x170 mm
Cam switch - changeover switch with off - PR 63 - 4P - 63 A - box 135x170 mm
Cam switch - changeover switch without off - PR 12 - 3P - 16 A - box 96x120 mm
Cam switch - changeover switch without off - PR 12 - 4P - 16 A - box 96x120 mm
Cam switch - changeover switch without off - PR 17 - 4P - 20 A - box 96x120 mm
Cam switch - changeover switch without off - PR 21 - 4P - 25 A - box 96x120 mm
Cam switch - changeover switch without off - PR 26 - 4P - 32 A - box 96x120 mm
Cam switch - changeover switch without off - PR 40 - 4P - 50 A - box 135x170 mm
Cam switch - changeover switch without off - PR 63 - 4P - 63 A - box 135x170 mm
Cam switch - 3-way switch with off - PR 12 - 1P - 16 A - box 76x76 mm
Cam switch - 3-way switch with off - PR 12 - 1P - 16 A - box 96x120 mm
Cam switch - 3-way switch with off - PR 12 - 2P - 16 A - box 96x120 mm
Cam switch - 3-phase motor switch starter 1 way,1 speed - PR 12 - box
Bridging links for DCX-M 1600 A
Osmoz blanking plug-back
Osmoz fixing tool
Osmoz padlockable shroud
Osmoz IP67 shroud - for twin touch flush/projecting - transparent
Osmoz IP67 shroud - for spring return buttons - black
Osmoz IP67 shroud - for spring return buttons - red
Osmoz IP67 shroud - for spring return buttons - transparent
Osmoz IP67 shroud - for spring return buttons - green
Cam switch - 3-phase motor switch starter 1 way,2 speed O-PV-GV - PR 12 - box
Cam switch - 3-phase motor switch starter 1 way,2 speed PV-O-GV - PR 12 - box