Cartridge fuse 10 x 38 mm - type gG - with indicator - 8 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 0,5 A
Fuse carrier 1P+N for cartridge fuses 8.5 x 23 mm - 10A
Fuse carrier 1P+N for cartridge fuses 10.3 x 25.8 mm - 16A
Cartridge fuse 22 x 58 mm - type gG - with stricker - 125 A
Fuse carrier 1P+N for industrial cylindrical cartridge fuse 10 x 38 mm
Cartridge fuse 10 x 38 mm - type gG - without indicator - 10 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 16 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 20 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 8 A
Fuse carrier 2P for industrial cylindrical cartridge fuse 8 x 32 mm
Fuse carrier 1P+N for cartridge fuses 8.5 x 31.5 mm - 20A
Fuse carrier 1P+N for cartridge fuses 10.3 x 38 mm - 32A
Fuse carrier 3P for industrial cylindrical cartridge fuse 10 x 38 mm
Fuse carrier 3P+N for industrial cylindrical cartridge fuse 8 x 32 mm
Fuse carrier 2P for industrial cylindrical cartridge fuse 10 x 38 mm
Fuse carrier 3P for industrial cylindrical cartridge fuse 8 x 32 mm
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 25 A - w indicator
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 32 A - w indicator
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 40 A - w indicator
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 50 A - w indicator
Contact auxiliary - for fuse carriers - early break N/O + N/C
Base for blade type cartridge fuse - 1P bare - size 000/00 - 100 A
Base for blade type cartridge fuse - 3P bare - size 000/00 - 100 A