HRC cartridge fuse - cylindrical type aM 14 X 51 - 2 A - with indicator
HRC cartridge fuse - cylindrical type aM 14 X 51 - 4 A - with indicator
HRC cartridge fuse - cylindrical type aM 14 X 51 - 6 A - with indicator
HRC cartridge fuse - cylindrical type aM 14 X 51 - 8 A - with indicator
HRC cartridge fuse - cylindrical type aM 14 X 51 - 10 A - with indicator
HRC cartridge fuse - cylindrical type aM 14 X 51 - 12 A - with indicator
HRC cartridge fuse - cylindrical type aM 14 X 51 - 16 A - with indicator
HRC cartridge fuse - cylindrical type aM 14 X 51 - 20 A - with indicator
HRC cartridge fuse - cylindrical type aMM 14 X 51 - 25 A - with indicator
HRC cartridge fuse - cylindrical type aM 14 X 51 - 32 A - with indicator
HRC cartridge fuse - cylindrical type aM 14 X 51 - 40 A - with indicator
HRC cartridge fuse - cylindrical type aM 14 X 51 - 50 A - with indicator
Neutral link 14 x 51
HRC cartridge fuse - cylindrical type aM 22 X 58 - 25 A - without indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 32 A - without indicator
Blow-out indicator - for fuse carriers 250 V~
Contact auxiliary - for fuse carriers - early break N/O + N/C
Base for blade type cartridge fuse - 1P bare - size 000/00 - 100 A
Base for blade type cartridge fuse - 3P bare - size 000/00 - 100 A
Base for blade type cartridge fuse - 1P bare - size 000/00 - 160 A
Base for blade type cartridge fuse - 3P bare - size 000/00 - 160 A
Base for blade type cartridge fuse - 1P bare - size 0 - 160 A
Base for blade type cartridge fuse - 1P with micro-switch - size 0 - 160 A
Base for blade type cartridge fuse - 1P bare - size 1 - 250 A