Protection kit for base for blade type cartridge fuses - 1P - size 1
Protection kit for base for blade type cartridge fuses - 1P - size 2
Protection kit for base for blade type cartridge fuses - 3P - size 00
HRC cartridge fuse - cylindrical type aM 22 X 58 - 40 A - without indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 50 A - without indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 63 A - without indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 80 A - without indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 100 A - without indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 125 A - without indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 25 A - with indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 32 A - with indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 40 A - with indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 50 A - with indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 63 A - with indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 80 A - with indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 100 A - with indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 125 A - with indicator
Neutral link 22 x 58
Domestic fuse carrier - for miniature cylindrical cartridge fuse 250 V~ - 1P
Domestic fuse carrier - for miniature cylindrical cartridge fuse 250 V~ - 1P+N
Fuse carrier - for industrial cylind cartridge fuse 8.5 x 31.5 mm 400 V~ - 1P
Fuse carrier - for industrial cylind cartridge fuse 10 x 38 mm - 500 V~ - 1P
Fuse carrier - for domestic cylind cartridge fuse 8.5 x 23 mm - 10 A - 1P
Fuse carrier - for domestic cylind cartridge fuse 10.3 x 25.8 mm - 16 A - 1P