Line taps - capacity per tap 2x25 mm² - w. 21.5 mm - strip of 10 separable
Line taps - capacity per tap 2x35 mm² - w. 25 mm - strip of 10 separable
Line taps - capacity per tap 2x6 mm² - w. 15 mm - strip of 10 separable
Line tap - non-shear - with feet - capacity per tap 2x16 mm² - hexagonal head
Line tap - non-shear - with feet - capacity per tap 2x25 mm² - hexagonal head
Line tap - non-shear - with feet - capacity per tap 2x50 mm² - hexagonal head
Line tap - non-shear - with feet - capacity per tap 2x75 mm² - hexagonal head
Line tap - non-shear - w/o feet - capacity per tap 2x25 mm² - hexagonal head
Line tap - non-shear - w/o feet - capacity per tap 2x50 mm² - hexagonal head
Connection strip Nylbloc - capacity 2.5 mm² - max. current 24 A - black
Connection strip Nylbloc - capacity 6 mm² - max. current 41 A - black
Connection strip Nylbloc - capacity 10 mm² - max. current 57 A - black
Connection strip Nylbloc - capacity 16 mm² - max. current 76 A - black
Connection strip Nylbloc - capacity 25 mm² - max. current 101 A - black
Universal cover Batibox - round Ø85 mm - for 1 gang box
Universal cover Batibox - 71 mm fixing centres - for 2 gang box
Installation/blanking cover Batibox - concrete
Universal cover Batibox - 80x80 mm - for 1 gang box
Surface mounting box Arteor - Brit./Germ./French std - 38mm depth- 2 mod- 1-gang
Surface mounting box Arteor - Brit./Germ./French std - 48mm depth
Surface mounting box Arteor - Brit./Germ./French std - 38mm depth- 2 x 6 mod
Belanko S 2 gang surface mounting box - Ivory
Belanko S 1 gang surface mounting box - Ivory
Surface mounting box Synergy - metal - 1 gang - 43 mm deep - with knockout