Box Plexo - IP 55 - IK 07 - 130x130x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 155x110x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 180x140x86 - knock-out ISO cable entries
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - grey RAL 7035
Box Plexo - IP 55 - IK 07 - 360x270x124 - knock-out ISO cable entries
Square Plexo box with 7 direct entry membrane glands and smooth faces - IP55 IK07 - 80x80x45 mm - grey RAL 7035
Box Plexo - IP 55 - IK 07 - 310x240x124 - knock-out ISO cable entries
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - grey/red RAL 7035/3000
Flush mounting box Batibox - 3 modules Mosaic/Vela - depth 40 mm -dry partitions
Flush mounting box Batibox - 1 gang depth 50 mm - dry partitions
Flush mounting box Batibox - 2 gang German std - depth 50 mm - dry partitions
Flush mounting box Batibox - 3 gang German std - depth 50 mm - dry partitions
Flush mounting box Batibox - depth 50 mm - 142 x 142 mm - multi-material
Flush mounting box Batibox - depth 50 mm - 213 x 142 mm - multi-material
Flush mounting box Batibox - depth 50 mm - 2 x 10 modules - multi-material
Flush mounting box Batibox - square 1 gang depth 40 mm - masonry
Moulded flush mountbox
Coupler for box 5.3E
living: flush-mounting box for 6 modules
Flush mounting box - universal - for masonry - 1 gang
Flush mounting box Batibox - 4 gang German std - depth 40 mm - dry partitions
Flush mounting box Batibox - 4 gang German std - depth 50 mm - dry partitions
Flush mounting box Batibox - 1 gang for 1 Mosaic module - dry partitions
Flush mounting box Batibox - 1 gang depth 40 mm - dry partitions