Flush mounting box Batibox - 2 gang German std - depth 40 mm - dry partitions
Flush mounting box Batibox - round 1 gang depth 40 mm - screws - masonry
Flush mounting box Batibox - 3 gang German std - depth 40 mm - dry partitions
Junction flush mounting box EcoBatibox - 1 gang depth 40 mm - dry partitions
Flush mounting box Batibox - 1 gang - depth 58 mm - concrete
Flush mounting box Batibox - 1 gang for 1 Mosaic module - masonry
Box Plexo - IP 55 - IK 07 - 220x170x86 - knock-out ISO cable entries
4-face flush mounting box EcoBatibox - 200 x 200 x 85 mm - dry partitions
Compact Plexo box with 10 membrane glands - IP55 IK07 - 80x43x34mm - grey RAL 7035
Scatole - scatola da incasso 2 posti
Flush mounting boxes
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - grey/red RAL 7035/3000
Box Plexo - IP 55 - IK 07 - 310x240x124 - 24 entry membrane glands
Box Plexo - IP 55 - IK 07 - 360x270x124 - 24 entry membrane glands
Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø60 height 40 - grey RAL 7035
Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø70 height 45 - grey RAL 7035
Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø70 height 45 - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 65x65x40 mm - grey RAL 7035
Terminal support Nylbloc auto - for fixing up to 3 Nylbloc auto terminals
Strip with 4 terminals for junctions 4mm² - for Plexo boxes 92100/01/92104/26/27
Line taps - capacity per tap 2x10 mm² - w. 19.5 mm - strip of 10 separable
Line taps - capacity per tap 2x16 mm² - w. 21 mm - strip of 10 separable